IESNA:LM-63-2002
[TEST]P1380487
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-840-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 80CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3022.6
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
452.4 500.7 537.1 549.0 549.0 533.7 491.3 435.4 415.1 446.4 504.1 569.3 670.1 788.7 907.3 1002.2 1081.0 1148.7 
1228.4 1315.6 1385.1 1392.7 1282.6 1053.9 717.5 389.7 249.9 171.1 115.2 72.9 41.5 21.2 10.2 5.1 3.4 0.0 0.0 
452.4 499.8 537.9 550.6 549.0 532.9 492.2 438.8 416.0 449.8 500.7 561.7 668.4 784.5 906.5 1008.1 1091.1 1164.8 
1238.5 1312.2 1397.0 1399.5 1330.0 1089.4 703.1 399.9 259.2 175.4 119.4 77.1 44.1 22.9 11.9 5.1 2.5 0.0 0.0 
452.4 501.5 536.2 550.6 554.9 540.5 506.6 455.8 425.3 446.4 491.3 554.0 645.5 754.8 888.7 1019.1 1105.5 1153.0 
1239.4 1318.2 1406.3 1446.9 1408.0 1225.8 862.4 498.1 320.2 224.5 159.3 96.6 60.1 38.1 23.7 15.2 4.2 0.8 0.0 
452.4 498.1 537.1 554.9 560.8 557.4 532.0 491.3 450.7 448.1 483.7 536.2 604.9 699.7 808.2 911.5 1014.9 1101.3 
1185.2 1278.4 1384.2 1468.1 1480.8 1399.5 1197.9 771.8 439.7 311.8 230.4 154.2 106.7 68.6 41.5 16.9 5.9 0.8 0.0 
452.4 499.0 534.6 557.4 572.7 573.5 564.2 539.6 505.7 482.9 489.7 524.4 575.2 647.2 737.0 842.9 941.2 1033.5 1122.5 
1221.6 1331.7 1465.6 1576.5 1583.3 1481.7 1183.5 693.0 378.7 271.9 205.0 129.6 83.0 54.2 29.7 6.8 1.7 0.0 
452.4 494.7 528.6 560.0 581.1 593.0 597.2 593.0 576.9 557.4 543.0 551.5 584.5 631.1 694.7 778.5 879.3 981.8 1086.9 
1189.4 1303.8 1420.7 1584.2 1741.7 1803.6 1715.5 1339.3 737.9 323.6 183.0 120.3 66.9 38.1 22.9 9.3 2.5 0.0 
452.4 485.4 523.5 555.7 580.3 607.4 621.8 639.6 644.7 649.8 652.3 660.8 674.3 701.4 749.7 814.1 901.4 997.1 1112.3 
1235.1 1356.3 1481.7 1601.1 1807.8 2085.7 2323.7 2278.0 1771.4 1055.6 484.6 130.5 69.5 40.7 17.8 10.2 4.2 0.0 
452.4 479.5 508.3 539.6 574.4 602.3 632.8 665.9 701.4 732.8 772.6 796.3 820.9 844.6 881.0 939.5 1035.2 1145.3 
1270.7 1403.7 1541.0 1668.9 1790.9 1923.0 2153.5 2559.2 2906.6 2819.3 2326.3 1622.3 1015.7 442.2 100.0 34.7 
14.4 5.9 0.0 
452.4 471.9 495.6 522.7 553.2 582.8 619.3 657.4 708.2 757.4 819.2 876.8 942.9 1016.6 1102.1 1209.7 1339.3 1480.0 
1642.6 1790.9 1937.4 2062.8 2172.9 2285.6 2405.9 2622.8 2901.5 3018.4 2804.9 2333.9 1567.2 547.3 131.3 49.1 
16.1 5.9 0.0 
452.4 466.8 490.5 515.9 543.0 575.2 607.4 646.4 690.4 740.4 804.8 865.8 929.3 992.9 1085.2 1197.9 1337.7 1487.6 
1651.9 1823.9 1975.6 2122.1 2269.5 2391.5 2548.2 2764.3 3008.2 3069.2 2837.1 2399.1 1595.2 526.9 111.8 50.0 
16.9 6.8 0.0 
452.4 460.9 477.8 494.7 519.3 540.5 572.7 604.0 637.9 678.6 731.9 780.2 829.4 892.9 961.5 1047.9 1151.3 1269.9 
1396.1 1524.9 1646.9 1746.0 1830.7 1929.0 2034.9 2157.7 2255.1 2222.9 1967.1 1682.4 1119.9 307.5 72.0 33.0 12.7 
5.9 0.0 
452.4 457.5 465.1 474.4 492.2 510.8 529.5 555.7 578.6 605.7 643.8 676.0 706.5 741.3 778.5 831.1 901.4 969.1 1052.2 
1129.3 1194.5 1252.9 1297.8 1341.9 1392.7 1452.0 1496.1 1443.5 1232.6 1048.8 726.0 239.7 45.7 22.0 10.2 5.9 0.0 
452.4 454.9 453.2 460.0 467.6 476.1 482.0 486.3 493.0 500.7 506.6 506.6 495.6 485.4 467.6 456.6 455.8 459.2 471.9 
488.0 507.4 519.3 523.5 506.6 485.4 475.3 414.3 296.5 193.2 123.7 77.9 39.0 18.6 11.0 6.8 5.1 0.0 
452.4 438.8 423.6 411.7 397.3 377.8 349.9 317.7 280.4 237.2 202.5 179.6 162.7 155.9 155.0 153.3 149.9 149.9 151.6 
153.3 149.1 136.4 122.0 103.4 86.4 68.6 52.5 40.7 33.0 26.3 19.5 14.4 10.2 7.6 5.1 3.4 0.0 
452.4 425.3 398.2 361.7 325.3 281.3 227.9 186.4 159.3 144.0 137.2 133.0 129.6 126.2 123.7 120.3 117.8 112.7 107.6 
102.5 97.4 92.3 84.7 74.5 61.8 50.8 42.4 35.6 29.7 23.7 17.8 11.9 7.6 5.9 3.4 2.5 0.0 
452.4 413.4 370.2 313.4 258.4 204.2 166.0 149.1 138.9 130.5 121.1 113.5 108.4 103.4 98.3 94.0 90.6 87.3 83.9 80.5 
75.4 70.3 66.1 61.0 55.1 48.3 41.5 34.7 28.0 19.5 13.6 9.3 6.8 3.4 2.5 1.7 0.0 
452.4 404.9 342.2 277.9 210.1 166.9 150.8 141.5 133.0 122.0 111.0 101.7 94.0 88.1 83.9 79.6 75.4 71.2 68.6 66.1 65.2 
63.5 61.0 56.8 52.5 45.7 39.0 31.3 23.7 16.9 11.9 8.5 5.1 3.4 1.7 1.7 0.0 
452.4 393.9 317.7 243.1 179.6 155.0 145.7 136.4 126.2 114.4 103.4 94.9 89.0 83.0 78.8 74.5 71.2 67.8 65.2 63.5 61.8 60.1 
57.6 54.2 50.0 45.7 39.8 33.9 28.0 22.0 17.8 13.6 8.5 2.5 1.7 1.7 0.0 
452.4 391.4 309.2 222.0 167.7 151.6 144.0 134.7 122.8 111.8 100.8 93.2 85.6 80.5 77.1 73.7 69.5 66.9 63.5 62.7 61.0 59.3 
55.9 52.5 48.3 44.1 39.0 33.0 28.8 24.6 19.5 14.4 7.6 3.4 2.5 1.7 0.0 
452.4 384.6 292.3 205.0 161.8 149.9 141.5 132.2 122.0 110.1 100.0 91.5 83.9 78.8 74.5 72.0 69.5 65.2 61.8 60.1 57.6 55.9 
53.4 49.1 44.1 37.3 31.3 27.1 22.9 18.6 15.2 10.2 4.2 3.4 2.5 1.7 0.0 
452.4 380.4 286.3 198.2 160.1 149.1 140.6 131.3 121.1 110.1 99.1 89.8 81.3 76.2 72.9 70.3 67.8 62.7 60.1 58.5 56.8 55.1 
51.7 45.7 38.1 31.3 23.7 20.3 16.1 12.7 8.5 5.9 3.4 2.5 2.5 1.7 0.0 
452.4 381.2 288.0 197.4 160.1 149.1 142.3 132.2 121.1 110.1 100.0 90.6 81.3 76.2 72.9 71.2 67.8 62.7 60.1 59.3 57.6 54.2 
50.8 44.9 38.1 30.5 22.9 18.6 15.2 11.9 8.5 5.1 3.4 2.5 1.7 0.8 0.0 
